text.skipToContent text.skipToNavigation
EN
Choose your language
3 Hits

Description

Material
Steel.
Version
Powder-coated black RAL 9005.
Note
Wheel body sheet steel.
Hub welded.

Form A: 3-spoke
Form B: 4-spoke
Form C: 5-spoke

Other customers also bought