{"product":{"productId":"agid.36141","price":1.88,"name":"Knurled screws"},"currency":"EUR"}
Material, version
Grip black hard thermoplastic.
Coating black soft thermoplastic.
Tapped bush brass.
Screw electro zinc-plated steel grade 5.8.
Coating black soft thermoplastic.
Tapped bush brass.
Screw electro zinc-plated steel grade 5.8.
Show more
Show less
Knurled screws with internal thread
from
€1.96
plus sales tax
plus shipping costs
Knurled screws with external thread
from
€1.88
plus sales tax
plus shipping costs
Description
Product description
Due to their extremely flat design, these grips can be used in very cramped spaces. The fluting around the edge improves gripping.
Material, version
Grip black hard thermoplastic.
Coating black soft thermoplastic.
Tapped bush brass.
Screw electro zinc-plated steel grade 5.8.
Coating black soft thermoplastic.
Tapped bush brass.
Screw electro zinc-plated steel grade 5.8.
Note
Knurled screws are available in one grip size with internal and external threads.
On request
Other screw sizes, screw lengths, versions and colours.