Material
Thermoset PF 31, black.
Bush and stud electro zinc-plated steel.
Form E has copper-plated steel or brass bushes.
Bush and stud electro zinc-plated steel.
Form E has copper-plated steel or brass bushes.
Version
High-gloss polished.
Show more
Show less
Taper grip with moulded thread, Form C
from
€0.80
plus sales tax
plus shipping costs
Taper grips with tapped bush, Form E
from
€1.14
plus sales tax
plus shipping costs
Taper grips with external thread, Form F
from
€1.22
plus sales tax
plus shipping costs
Description
Material
Thermoset PF 31, black.
Bush and stud electro zinc-plated steel.
Form E has copper-plated steel or brass bushes.
Bush and stud electro zinc-plated steel.
Form E has copper-plated steel or brass bushes.
Version
High-gloss polished.
Note
The versions 06320-205 and 06320-206 have a brass bush.
The versions 06320-208 and 06320-2081 have copper-plated steel bushes.
The versions 06320-208 and 06320-2081 have copper-plated steel bushes.
On request
Other colours.
Drawing reference
Form C: moulded internal thread
Form E: tapped bush
Form F: external thread
Form E: tapped bush
Form F: external thread