{"product":{"productId":"agid.36138","price":2.19,"name":"Clamping grips high form"},"currency":"EUR"}
Material, version
Grip black hard thermoplastic.
Coating black soft thermoplastic.
Tapped bush brass.
Screw electro zinc-plated steel grade 5.8.
Coating black soft thermoplastic.
Tapped bush brass.
Screw electro zinc-plated steel grade 5.8.
Show more
Show less
High clamping grips with internal thread
from
€2.26
plus sales tax
plus shipping costs
High clamping grips with external thread
from
€2.19
plus sales tax
plus shipping costs
Description
Product description
These grips are distinguished by their unusual design. The high form permits high clamping forces while being gentle to the hand.
Material, version
Grip black hard thermoplastic.
Coating black soft thermoplastic.
Tapped bush brass.
Screw electro zinc-plated steel grade 5.8.
Coating black soft thermoplastic.
Tapped bush brass.
Screw electro zinc-plated steel grade 5.8.
Note
High form clamping grips are available in 2 grip sizes with internal and external threads.
On request
Other screw sizes, screw lengths, versions and colours.