text.skipToContent text.skipToNavigation
EN
Choose your language
2 Hits

Description

Material
Thermoplastic PPA (resistant to high temperatures), fibreglass reinforced, black, with FDA, EU10-2011, NSF; KTW conformity.
Metal parts stainless steel 1.4404.
Version
Steel parts bright stainless steel.
Note
Palm grips with projecting steel bush and internal thread are highly suitable for cross pinning.
Application
These palm grips have been specially developed for use in applications with high hygienic and high temperature requirements. The closed grip contour with smooth surfaces are very easy to clean.

For contact with food and potable water this plastic conforms to FDA, EU10/2011, NSF, KTW and have permanent hot water and hydrolysis resistance (steam sterilisation).

This high-temperature plastic is even suitable for permanent use in hot environments while retaining its high strength.
Temperature range
Continuous operating temperature acc. to IEC 216 150 °C - 160 °C max.
Brief use with temperatures up to 250 °C.
Advantages
Resistant to moisture and cleaning agents (by disinfection).
The palm grips can be tightened or loosened without tools.
Suitable for manual fixing and clamping. Various thread sizes.
On request
Special versions.
Applications
For installation on machines, equipment, plants and in areas with increased hygienic requirements.

The target sectors are the foodstuff processing industries (or crafts) where the operating parts come into contact with foodstuff or potable water.

These palm grips are suitable for use by special applications with very high environmental temperatures, with permanent hot water or steam contact.
Drawing reference
Form K: tapped bush
Form L: external thread

Other customers also bought