text.skipToContent text.skipToNavigation
EN
Choose your language
2 Hits

Description

Product description
The metal detectable operating parts are made from a EU10/2011 and FDA conform plastic granulate.
Due to special additives to the plastic granulate, it is possible for metal detectors (induction technology) to detect plastic particles from a size of 0.027 cm³ (3x3x3 mm). This means that in sensitive production sectors, e.g. foodstuff processing, plastic fragments of metal detectable operating parts can be identified and the risk of production downtimes or complaints are significantly reduced.
Material

Thermoplastic (fibreglass reinforced polyamide), metal detectable, EU10/2011 and FDA conform.

Steel parts stainless steel 1.4404.

Version
Thermoplastic black-grey RAL 7021.
Steel parts bright stainless steel.
Note
The metal detectable additive can lead to partial colour variations in the plastic surface.
Application
- Foodstuff industry
- Pharmaceutical industry
- Packaging industry
Temperature range
-20°C to +100°C.
Advantages
Metal detectable.
Detections volume ≥ 0.027 cm³.
Foodstuff conform material.
Drawing reference
Form K: tapped bush
Form L: external thread

Other customers also bought