Material
Black thermoplastic.
Steel grade 5.8 or stainless steel 1.4305.
Version
Metal parts trivalent blue passivated steel or bright stainless steel.
Show more
Show less
Star grips, Form H, with projecting steel bush with blind hole
from
€0.98
plus sales tax
plus shipping costs
Star grips, Form K, with projecting steel tapped bush
from
€1.14
plus sales tax
plus shipping costs
Star grips, Form L, projecting steel bush with external thread
from
€1.40
plus sales tax
plus shipping costs
Description
Material
Black thermoplastic.
Steel grade 5.8 or stainless steel 1.4305.
Version
Metal parts trivalent blue passivated steel or bright stainless steel.
Note
Star grips with projecting steel bush and blind hole or internal thread are especially suited for cross pinning.
Drawing reference
Form H: bush with blind hole
Form K: tapped bush
Form L: external thread
Form K: tapped bush
Form L: external thread