text.skipToContent text.skipToNavigation
EN
Choose your language
2 Hits

Description

Material
Grip polyamide, glass bead reinforced.
Bush brass or steel.
Screw steel.
Version
Steel electro zinc-plated.
Note
Temperature resistance from -50 °C to 130 °C.
Resistant to common chemicals and oils.

Other customers also bought