Material
Steel parts grade 5.8.
Ball knob black plastic.
Ball knob black plastic.
Version
Black oxidised.
Show more
Show less
Tension levers with internal thread, 0 degrees
from
€7.58
plus sales tax
plus shipping costs
Tension Levers with internal thread, 20°
from
€7.58
plus sales tax
plus shipping costs
Tension levers with reamed hole, 0 degrees
from
€7.58
plus sales tax
plus shipping costs
Tension levers with reamed hole, 20°
from
€7.58
plus sales tax
plus shipping costs
Description
Material
Steel parts grade 5.8.
Ball knob black plastic.
Ball knob black plastic.
Version
Black oxidised.
Note
Tension levers can be used for simple clamping or control operations.
Where applicable, there must be enough space available so that the grip can be rotated 360°.
Where applicable, there must be enough space available so that the grip can be rotated 360°.
On request
Other female threads, reamed holes and special versions.
Dimension “A” available in other lengths at extra charge.
Dimension “A” available in other lengths at extra charge.