Material
Steel parts stainless steel 1.4305.
Ball knob black plastic.
Version
Steel parts bright.
Show more
Show less
Tension levers flat internal thread, stainless steel, 0°
from
€24.64
plus sales tax
plus shipping costs
Tension levers flat internal thread, stainless steel, 15°
from
€25.82
plus sales tax
plus shipping costs
Description
Material
Steel parts stainless steel 1.4305.
Ball knob black plastic.
Version
Steel parts bright.
On request
Other threads and special versions.
Dimensions “H1” and “A” available in other lengths at extra charge.
Dimensions “H1” and “A” available in other lengths at extra charge.