text.skipToContent text.skipToNavigation
EN
Choose your language

Description

Material
Polyester.
Version
Two layer. Fully reinforced end loops both sides, tapered to half the band width.
Note
The lifting slings correspond to DIN EN 1492-1. The are made of high-strength polyester straps. The sling surface is also impregnated with polyurethane to make it abrasion-proof. The working load limit (WLL) and the cord tonnage (tonne capacity per cord) are either woven into or printed on the sling. The safety label with the CE mark and technical data is firmly sewn to the sling.

The colour of the sling corresponds to the colour code scheme for load capacities of textile type slings.

The lifting slings have high UV resistance and low moisture absorption.

Safety factor 7:1
Example: WLL 1000kg = break load 7000kg.

These lifting slings carry the CE mark according to the European machinery directive.

The stated WLL applies to a vertical lift. By a basket lift the WLL is doubled.
Temperature range
-40 °C to +100 °C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought