Material
Steel.
Version
Grade 10.
Plastic-coated, red.
Plastic-coated, red.
Show more
Show less
Eye self-locking hooks, Form A, grade 10
from
€41.22
plus sales tax
plus shipping costs
Clevis self-locking hooks, Form B, grade 10
from
€44.70
plus sales tax
plus shipping costs
Description
Material
Steel.
Version
Grade 10.
Plastic-coated, red.
Plastic-coated, red.
Note
When lifting the load, the safety latch closes automatically and is securely locked by a locking mechanism at the rear of the hook. To open the latch, the locking mechanism must be unlocked manually.
The hooks correspond to the Machinery Directive and are BG certified (H stamp).
The hooks correspond to the Machinery Directive and are BG certified (H stamp).
Temperature range
From -40°C to 200°C = 100% permissible load
Up to 300°C = 90% permissible load
Up to 400°C = 75% permissible load
Up to 300°C = 90% permissible load
Up to 400°C = 75% permissible load
Drawing reference
Form A: eye hook.
Form B: clevis hook.
Form B: clevis hook.