text.skipToContent text.skipToNavigation
EN
Choose your language

Description

Material
Polypropylene PP.
Version
Green
Note
DIN 3015-3 double clamp fittings with smooth inner face, non-compressing Recommended for securely fastening two parallel running hoses or cables. Smooth inner surfaces and outlet radii prevent damage to hoses and cables.

Preferably used as a floating clamp where the line is not compressed between the clamp halves. Select a clamp with diameter (D1) that is slightly larger than the diameter of the pipe to be secured.

The upper and lower clamp halves are identical. Supplied in pairs.
Technical Data
The specified screw tightening torques refer to installation with a cover plate and DIN EN ISO 4014/4017 hex head screws.
Temperature range
-30 °C to +90 °C
Assembly
The recommended clamp spacings (A) are guidelines and apply to static loads.

Pipe bends: When installing pipe bends, the clamps must be placed directly in front of and behind the bend.

Fittings: The first clamp should be mounted immediately after the fitting to isolate the fitting from vibrations.

Valves: If valves are integrated into the pipeline, a clamp should be fitted in front of and behind the valve.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought