text.skipToContent text.skipToNavigation
EN
Choose your language
3 Hits

Description

Material
Form A,G: Foot high carbon steel, ball element free-cutting steel.
Form B: All stainless steel
Form C: Foot POM, ball element free-cutting steel.
Form D: Foot POM, ball element stainless steel.

Anti-slip plate thermoplastic elastomer.
Version
Form A: Ball element case-hardened and black oxidised.
Form B: Bright.
Form C: Ball element case-hardened and black oxidised.
Form D: Ball element bright.
Form G: Ball element case hardened and black oxidised, foot with anti-slip plate.
Note
The anti-slip plate absorbs vibrations and prevents the swivel foot slipping
The loading indicated in the table is a recommendation up to which permanent static load the swivel foot can be used.

Other customers also bought