text.skipToContent text.skipToNavigation
EN
Choose your language

Description

Material
Steel.
Clamping screws carbon steel.
Version
Black oxidised.
Clamping screws ISO 4762, grade 12.9.
Note
Two screw parts that are elastically connected are tightened against each other with screws.
The adjustment nut is constructed rotationally symmetric. There are no unbalancing keyways or slots.
Attention
The adjustment nut can be axially deformed and must be handled with care. The clamping screws may only be tightened when the adjustment nut is completely screwed onto the spindle thread, otherwise the adjustment nut could become defective through unacceptable plastic deformation.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought

Adjusting nuts

Adjustment nuts can be used to e.g. precisely position spindles. A pre-requisite for this is that the adjustment nut remains in position when the spindle rotates. The desired position is fixated by two opposing round nuts. They are joined together elastically and can only be turned using a pin spanner in the holes in the nut face.

The norelem product range includes 13 different types of adjustment nuts.