text.skipToContent text.skipToNavigation
EN
Choose your language
2 Hits

Description

Material
Steel, stainless steel A2 or stainless steel A4.
Version
Steel grade 8, bright (blackened) or electro zinc-plated.
Steel grade 10, bright (blackened) or electro zinc-plated.
Steel grade 12, bright (blackened).
Stainless steel A2-70, bright
Stainless steel A4-70, bright
Note
The grade of a nut must always be the same or higher than the grade of a bolt. That is, bolts in grade 8.8 are always paired with a nut in grade 8 (or higher, but never lower).
The maximum nut height H max. is shown in the table.
On request
DIN ISO 272 spanner sizes.

Other customers also bought