text.skipToContent text.skipToNavigation
EN
Choose your language

Description

Material
Steel.
Version
Electro zinc-plated.
Note
Universal fastening element. The T-nut is twisted into the profile slot and so can be subsequently inserted into existing systems. The serrations break through the anodised film and creates a secure, electrical conductive connection.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought

T-nuts & hammer-head screws

T-nuts and hammer-head screws are used as a quick and secure fastening element for profiles or rails. Both components are twisted into the profile slot and so can be subsequently inserted into existing systems. Both T-nuts and hammer-head screws can be turned by tightening 90° to lock into the slot. The serrations break through the anodised film and create a secure, electrically conductive connection.

norelem offers T-nuts and hammer-head screws in various versions.