text.skipToContent text.skipToNavigation
EN
Choose your language

Description

Material
Steel or stainless steel A2.
Version
Grade 4.6, electro zinc-plated.
Grade 8.8 bright or electro zinc-plated.
Bright stainless steel.
Note
Threaded rods are only available in 1000 mm lengths.
Threaded rods size M3 and M4 may be slightly bent when delivered.

The blank version may, for technical reasons have a grey to black surface.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought