{"product":{"productId":"agid.30941","price":3.86,"name":"Ball pressure screws without head with fine thread form B"},"currency":"EUR"}
- Serve as supports, stops and thrust pads
- Application sectors: machine and fixture construction, assembly
- ball point hardened
- Fine thread enables extremely fine adjustments
- Different ball types
Description
Material
Screw carbon steel, grade min. 10.9
Ball, ball-bearing steel.
Ball, ball-bearing steel.
Version
Screw black.
Ball hardened and bright.
Ball hardened and bright.
Note
Surfaces which are not plane and parallel can be firmly clamped or supported with form B with flattened ball because the movable ball can adapt itself up to 9°.
Fine thread enables extremely sensitive alignment of the ball pressure screws.
Fine thread enables extremely sensitive alignment of the ball pressure screws.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.