{"product":{"productId":"agid.36215","price":224,"name":"Magnets, rectangular (permanent electromagnets)"},"currency":"EUR"}
Material
Housing steel.
Coil housing plastic.
Permanent magnet hard ferrite or NdFeB.
Coil housing plastic.
Permanent magnet hard ferrite or NdFeB.
Show more
Show less
Description
Material
Housing steel.
Coil housing plastic.
Permanent magnet hard ferrite or NdFeB.
Coil housing plastic.
Permanent magnet hard ferrite or NdFeB.
Note
The permanent electromagnet can fixate workpieces permanently. When a current (direct current) is applied, the coil in the core either neutralises the magnetic field or increases the magnetic force (depending on the current direction). Once switched off, the effect is deactivated.
The permanent electromagnets are secured using the threads on the rear. The electrical connection is made via the DIN valve connector as per EN 175301-803 (formerly DIN 43650). These have PIN's fitted to secure the wires directly. PIN 1 is the positive terminal (+), PIN 2 the negative terminal (-).
The specified magnetic forces may be reduced depending on the material thickness and surface finish of the material.
The permanent electromagnets are secured using the threads on the rear. The electrical connection is made via the DIN valve connector as per EN 175301-803 (formerly DIN 43650). These have PIN's fitted to secure the wires directly. PIN 1 is the positive terminal (+), PIN 2 the negative terminal (-).
The specified magnetic forces may be reduced depending on the material thickness and surface finish of the material.
Technical Data
Voltage: 24V DC
Rating up to IP 65.
Temperature range: up to 180 °C (insulation class H)
Duty cycle: 10 %
Rating up to IP 65.
Temperature range: up to 180 °C (insulation class H)
Duty cycle: 10 %
Application
The permanent electromagnets are used for holding, supporting and fixating ferromagnetic workpieces, especially where long holding times without energy consumption is required.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.