text.skipToContent text.skipToNavigation
EN
Choose your language

Description

Material
Housing steel.
Magnetic core NdFeB (neodymium).
Rubber protective jacket TPE.
Version
Housing, electro zinc-plated.
Black protective rubber jacket.
Note
Magnet with internal thread. Shielded system. With rubber protective jacket for protecting sensitive surfaces. The coefficient of friction is increased by the rubber jacket so that high lateral friction is achieved.
Temperature range
max. 60°C.
Assembly
Optimum hold on thin plate with sensitive surfaces.
Drawing reference
1) magnetic face
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought