text.skipToContent text.skipToNavigation
EN
Choose your language

Description

Material

Sleeve stainless steel 1.4305.

Thrust pin POM.

Spring stainless steel 1.4310.



Thread lock nylon.

Version
Bright.
Note
The following are the equivalent inch spring plunger sizes with which the keys can be used.
M3 = 6-32
M4 = 8-32 and 8-36
M5 = 10-32
M6 = 1/4-20
M8 = 5/16-18
M10 = 3/8-16
M12 = 5/32
M16 = 5/8-11
Drawing reference
L2 = ca. two full threads

1) grub screw glued-in
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought