Material
Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.
Steel parts grade 5.8.
Version
Handle powder-coated or high-gloss chromed.
Steel parts black oxidised.
Steel parts black oxidised.
Show more
Show less
Clamping levers with external thread, satin finish, inch
from
€6.03
plus sales tax
plus shipping costs
Clamping levers with external thread, textured matt finish, inch
from
€6.03
plus sales tax
plus shipping costs
Clamping levers with external thread, bright, inch
from
€5.79
plus sales tax
plus shipping costs
Clamping levers external thread, high-gloss chromed, inch
from
€7.85
plus sales tax
plus shipping costs
Description
Material
Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.
Steel parts grade 5.8.
Version
Handle powder-coated or high-gloss chromed.
Steel parts black oxidised.
Steel parts black oxidised.
Note for ordering
Screws from 70 mm long have 60 mm long threads.
Note
Standard colours are:
black satin finish, orange RAL 2004.
black satin finish, orange RAL 2004.
On request
Other threads, screw lengths, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Dimension “H1” available in other lengths at extra charge.
Drawing reference
1) flat point DIN EN ISO 4753