text.skipToContent text.skipToNavigation
EN
Choose your language
5 Hits

Description

Material

Stainless steel 1.4308.

Grub screw stainless steel 1.4305.

Pin stainless steel 1.4310.

Version
Ground and polished or blasted.
Grub screw and pin bright.
Note
For the inch series, dimension D is in inches, all other dimensions are in mm.
Drawing reference
Form B: drilled through
Form C: blind hole
Form D: tapped and counterbored
Form E: tapped blind hole
Form L: external thread

Other customers also bought