text.skipToContent text.skipToNavigation
EN
Choose your language
4 Hits

Description

Material
Steel or stainless steel.
Version
Steel black oxidised.
Stainless steel bright.
Note
Form C permits the height of the guide roller to be adjusted. After the height has been set, the screw is tightened (see application image).

The tolerance on dimension D deviates by items 95102-3006110, 95102-3008130, 95102-3010160, 95102-3012160 and 95102-3015170.

Form A: with flange.
Form B: cylindrical.
Form C: offset.
Form D: short.
Drawing reference
1) Circlip
2) Washer
3) Spring washer
4) Hex nut
5) Screw with flattened pan head and hex socket
Accessory
95101-002008 matches 95102-3006055.
95101.102008 and 95101.102509 match 95102.3006110.
95101.103011 and 95101.103511 match 95102.3008130.
95101.104012 matches 95101.3010160.
95101.104514 and 95101.105014 match 95102.3012160.
95101.105515 and 95101.106015 match 95102.3015170.

Other pins:
Remaining guide roller 95101.
Guide rollers 95101-05, 95101-10, 95101-15, 95101-20 and 95101-25.

Other customers also bought