text.skipToContent text.skipToNavigation
EN
Choose your language
3 Hits

Description

Material

Housing stainless steel 1.4301.

Wheels high-quality unbreakable polyamide.

Version
Housing press formed.
Double ball bearing in the castor head.
Plain bearing in wheels.
Note
Wheel axle bolted.
Swivel and fixed castors with mounting plate.
Vibratory ground surface.
Stainless.
Temperature range
-25 °C to +80 °C.

Other customers also bought