Material
Housing steel plate, trivalent blue passivated.
Roller light brown polyurethane, Shore 92 A
or white polyamide, Shore 80 D.
Roller light brown polyurethane, Shore 92 A
or white polyamide, Shore 80 D.
Version
Housing press formed.
Swivel castor housing with 2x ball bearing in the swivel head and ball shield.
Roller with two pressed-in ball bearings.
Swivel castor housing with 2x ball bearing in the swivel head and ball shield.
Roller with two pressed-in ball bearings.
Show more
Show less
Swivel castors compact version, Form A
from
€16.35
plus sales tax
plus shipping costs
Swivel castors compact version, Form B
from
€17.56
plus sales tax
plus shipping costs
Swivel castors compact version, Form C
from
€44.56
plus sales tax
plus shipping costs
Swivel castors compact version, Form D
from
€20.63
plus sales tax
plus shipping costs
Swivel castors compact version, Form E
from
€21.40
plus sales tax
plus shipping costs
Swivel castors compact version, Form F
from
€49.25
plus sales tax
plus shipping costs
Description
Material
Housing steel plate, trivalent blue passivated.
Roller light brown polyurethane, Shore 92 A
or white polyamide, Shore 80 D.
Roller light brown polyurethane, Shore 92 A
or white polyamide, Shore 80 D.
Version
Housing press formed.
Swivel castor housing with 2x ball bearing in the swivel head and ball shield.
Roller with two pressed-in ball bearings.
Swivel castor housing with 2x ball bearing in the swivel head and ball shield.
Roller with two pressed-in ball bearings.
Note
Wheel axle bolted.
Polyurethane roller: low-noise, low rolling resistance, elastic, floor-protecting, very wear resistant , non-staining.
Polyamide roller: very low roll and pivot resistance, smooth running on smooth floors, very wear resistant.
Polyurethane roller: low-noise, low rolling resistance, elastic, floor-protecting, very wear resistant , non-staining.
Polyamide roller: very low roll and pivot resistance, smooth running on smooth floors, very wear resistant.