text.skipToContent text.skipToNavigation
EN
Choose your language

Description

Material
Housing aluminium.
Measuring spindle stainless steel.
Version
Measuring spindle hardened and ground.
Note
Display rotatable by 280°
Standard holding shank Ø 8h6
Exchangeable probe
Thread M2.5
Protection class IP42
Functions
– Measures in mm or inch
– Preset

Switch-off electronics.
6 digit LCD display.
Extra large digits.
Digit height 8.5 mm.
Max. transverse speed 1.5 m/s.
interface Opto RS232C.
Battery life ca. 2000 hours.
Supplied with CR2032 battery.
Accessory
Spare CR2032 battery
order No. 32510-20.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought