text.skipToContent text.skipToNavigation
EN
Choose your language

Description

Material
Precision vice: stainless steel, aluminium or brass.
Jaw plates: stainless steel or plastic
Version
Aluminium matt anodised
Brass matt chromed.
Note
The precision vices in miniature design are a flexible solution to position and hold workpieces in measuring systems, microscopes, profile projectors etc. Ideal for clamping, measuring and machining small parts.

The jaw plates have prisms which enable cylindrical components to be easily and accurately clamped.

The stainless steel and plastic jaw plates have a parallel precision of 0.02 mm and an angular accuracy of 0.04 mm.
Scope of delivery
1x precision vice.
2x stainless steel jaw plates
2x plastic jaw plates (33225-10-15142, 33225-10-25231 and 33225-10-35321).
Accessory
Jaw plates 33225-15 and mounting plates 33225-16.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought