{"product":{"productId":"agid.32647","price":521.22,"name":"Clamping plate, aluminium with spring finger and V-block"},"currency":"EUR"}
Material
Body aluminium.
Components stainless steel.
Components stainless steel.
Version
Body hard-coated.
Components bright.
Components bright.
Show more
Show less
Description
Material
Body aluminium.
Components stainless steel.
Components stainless steel.
Version
Body hard-coated.
Components bright.
Components bright.
Note
The test specimen can be held in place on the clamping plate tool-free using spring fingers. The V-blocks can be mounted in 3 positions or used as a straight stop.
The slots in the clamping plate can be used to pass probes through.
The clamping plate can be connected to all (basic) quick-action clamps to form a quick-change system. This enables the clamping plate to be mounted quickly and effectively on various quick-release holders.
The slots in the clamping plate can be used to pass probes through.
The clamping plate can be connected to all (basic) quick-action clamps to form a quick-change system. This enables the clamping plate to be mounted quickly and effectively on various quick-release holders.
Scope of delivery
Spring finger 33260-10605010, spring finger 33260-10607510, column for spring finger 33262-0606X075, column for spring finger 33262-0606X100, 2 V-block halves with fasteners.
Accessory
Baseplate 34031.
Positioning stage 34031-05.
Cross table 34031-10.
Quick-action clamp with angle element 33227-10.
Rotatable quick-action clamp with angle element 34007.
Rotatable quick-action clamp 34007-02.
Spring finger 33260.
Columns 33262.
Positioning stage 34031-05.
Cross table 34031-10.
Quick-action clamp with angle element 33227-10.
Rotatable quick-action clamp with angle element 34007.
Rotatable quick-action clamp 34007-02.
Spring finger 33260.
Columns 33262.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.