text.skipToContent text.skipToNavigation
EN
Choose your language
2 Hits

Description

Material
Aluminium.
Version
hard-coated.
Note
Quick-change pallets for measuring technology for reproducible positioning. The positioning is achieved with an angle.
Style B is supplied with screws which are used for mounting on the Keyence machines.
Advantages
The clamping modules can be mounted on the mounting plate outside the measuring machine. This enables measuring machine OEE's to be reduced due to shorter setup and fixation times.
Scope of delivery
Form B: 2 M4x5 cap screws.
Drawing reference
Form A: Short version.
Form B: Suitable for Keyence machines / Keyence types.
Accessory
V-block holder 34023.
Tailstock 34024.

Other customers also bought