text.skipToContent text.skipToNavigation
EN
Choose your language
3 Hits

Description

Material
Housing: aluminium.
Cover caps: PA plastic, carbon fibre reinforced.
Socket inserts: PA plastic.
USB sockets: ABS plastic.
Switch: ABS/PA plastic.
Version
Housing: natural tone anodised (ESD version black anodised).
Cover caps: black.
Socket inserts: black.
USB sockets: black.
Switch: blue, illuminable (ESD version orange, illuminable).
Note
Socket strips in robust industrial quality for power supplies at the workplace. The sockets are enclosed in an aluminium profile with type I slot 8 at the rear. An attachment to profile slots and to panel elements is possible by means of the slot using the separately available accessories.

The socket strips have a power input and a power output. These are integrated into the end caps at the respective ends and, depending on the version, can be operated via an illuminated on/off switch. The connection to the power supply is made via the separately available mains cable. By using a coupling or a connection cable, several socket strips can be connected directly to or at a distance from each other (linking of max. 6 socket strips, cable length max. 8 m for mains and connecting cable. Max. power rating 3500 W). Additional socket strips or LED lamps can be connected to the power output.

The socket strips are also available with a module with two USB sockets. Tablets, mobile phones and other mobile devices can be operated and/or charged via these USB charging sockets with SMART-IC.
Temperature range
0 °C to +40 °C.
Drawing reference
1) Input side
Accessory
80161 Mains cables.
80161-05 Connecting cables.
80161-10 Couplings.
80161-49 End caps.
07075-01 Slot key direct connectors.
07075-02 Slot key profile connectors.
10242-01 Angle steel.
10905 Connector plates.

Other customers also bought