text.skipToContent text.skipToNavigation
EN
Choose your language
2 Hits

Description

Material

Slide carriage body die-cast zinc.
Slide elements maintenance-free iglidur® J.
Guide rail extruded profile EN AW-6060.

Version
Hard anodised aluminium, 50 µm. Hardness 500 HV.
Note

Due to their ability to run dry and their resistance to corrosion, miniature linear guides are completely maintenance-free. The slider components in iglidur® J are wear-resistant and replaceable. Can be use in a temperature range up to max. 80 °C.
The small dimensions are a major advantage of these miniature linear guides.


** lengths L2 = 12 mm
* and L = 500 mm included
L2 and L only available as full mm.

Other customers also bought