text.skipToContent text.skipToNavigation
EN
Choose your language

Description

Material
Housing plastic.
Shaft stainless steel.
Connector thread brass.
Earthing terminal metal.
Version
Nickel-plated brass.
1x M8 connector (A coded), 4-pole, 1x pin.
Note
The IO link-enabled position indicators are used to check format adjustments, in order to effectively reduce set-up times and increase machine efficiency.

The two-line LCD display can display both the setpoint value and the actual value.
Two LEDs give the user visual signals indicating whether the setpoint and actual values match (LEDs lit green) or do not match (LEDs lit red). The LEDs also indicate to the user which direction of adjustment to apply in order to reach the desired position.

Position indicators 21924-1530 and 21924-1650 are linked to the application by a shaft. The position of the application is determined by a robust sensor system which uses magnetic scanning.

Position indicators 21924-1531 and 21924-1651 are mounted directly in the application. The position is determined by a magnetic sensor (21924-01) and a magnetic tape (21725). Suitable only for linear length measurement.
Scope of delivery
Position indicators
Assembly instructions
On request
Certificate of conformity.
Attention
These position indicators can be integrated only with a IO link communication system.
Drawing reference
1) Torque support
2) Grub screw M3 (2x 120°)
3) Min. space required to change battery without disassembling.
4) 2x M5/7 deep
5) Contact area
6) Earthing terminal for flat connector 6.3 or cable lug
7) IO link M8 connector (pin contact) metal connection thread
8) Sensor
Accessory
Position indicators 21924-1530 and 21924-1650:
Reducing bush 21940-20**.

Position indicators 21924-1531 and 21924-1651:
Magnetic sensor 21924-01.
Magnetic tape 21725.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought