text.skipToContent text.skipToNavigation
EN
Choose your language

Description

Material
Bearing block and carriage aluminium alloy, anodised.
Guide columns stainless steel, ground.
Spindle stainless steel, rolled thread.
Guide bearing maintenance-free.
Position indicator plastic.
Version
Guide backlash < 0.05 mm.
Spindle self-locking, with additional lock.
Note
For height-positioning of components and assemblies of all types (e.g. stops, sensors, limit switches, tables, cameras, entire assemblies, etc.). Electronic position indicator with 0.01 mm display accuracy and large LCD display. Reset, chain dimension and offset settings can be made via the keypad.
2 years battery life. The battery is quick and easy to replace.
The mounting position of the position indicator is set in 4 positions using one screw.
The modular design enables the vertical stage to be easily combined with positioning stages, cross slides and other accessories of the same size.
Drawing reference
Mounting position of the position indicator:
a) top (standard)
b) right
c) bottom not possible for 21142-25
d) left
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought