text.skipToContent text.skipToNavigation
EN
Choose your language
2 Hits

Description

Material
Slides steel.
Ball cages steel.
Balls, steel.
Version
Slides electro zinc-plated.
Ball cages, electro zinc-plated.
Balls hardened.
Note for ordering
Sold in pairs.
Note
On telescopic slides with partial extension, the travel is less than the installed length. Latches in closed position. When the release lever is actuated, the drawer can be taken out easily and separated from the guide. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The load-bearing capacities specified refer to the maximum value at 10,000 or 80,000 cycles.

Not suitable for horizontal mounting.

The head height of the fastening screws should not exceed 2.5 mm otherwise there is a risk of collision with other parts of the slide.

Form B:
Additionally with latching in open position.
Advantages
Latches in open and closed positions
Quick frontal release
Light running
Drawing reference
1) Mounting hole by 21334-30-10250 and 21334-30-20250 not provided
Accessory
Steel mounting bracket for telescopic slides 21335-80

Other customers also bought