text.skipToContent text.skipToNavigation
EN
Choose your language
2 Hits

Description

Material
Housing steel.
Chain tensioner, ultra-high molecular polyethylene PE-UHMW.
Version
Housing electro zinc-plated and painted black.
Note
Ready-to-install chain tensioner for low-noise, low-wear running of ISO 606 roller chains. The TS chain tensioner is used when there is insufficient space for a conventional tensioning system. Space required under the chain is just 40 mm.

Two different versions are available:
Form A: with arched profile.
Form B: with elliptical profile (if one side wears down, the slide can simply be turned over and the other side used).

The TS chain tensioner has two pre-tensioned springs. They can be loosened individually and enable three different tension settings. The arrangement of the holes and slots on the housing generally facilitates installation and offers additional adjustment options for re-tensioning.
Temperature range
-20 °C to +60 °C (briefly up to +80 °C).
Assembly
The ideal mounting location is directly behind the drive sprocket, so that the length of the slack side being tensioned is kept as short as possible. Several chain links should be in contact to minimise wear.
The TS chain tensioner is supplied in a locked position. Only after installation are one or both springs released, depending on the tension required. The locking screw is released by rotating it approximately four turns.
Only the left spring released: light tension.
Only the right spring released: medium tension.
Both springs released: high tension
Accessory
Angle brackets 22281-90.

Other customers also bought