Material
Housing sintered steel.
Clamping arm steel S235JR.
Buffer natural rubber.
Screw steel.
Clamping arm steel S235JR.
Buffer natural rubber.
Screw steel.
Version
Steel parts painted.
Screw ISO 4017, grade 8.8, electro zinc-plated.
Screw ISO 4017, grade 8.8, electro zinc-plated.
Show more
Show less
Description
Material
Housing sintered steel.
Clamping arm steel S235JR.
Buffer natural rubber.
Screw steel.
Clamping arm steel S235JR.
Buffer natural rubber.
Screw steel.
Version
Steel parts painted.
Screw ISO 4017, grade 8.8, electro zinc-plated.
Screw ISO 4017, grade 8.8, electro zinc-plated.
Note
Tensioning element with integrated highly elastic, shape-retaining natural rubber buffer.
Together with a chain tensioner set, sprocket set or a tension pulley, the tensioning element makes a ready-to-install tensioning unit suitable for tensioning chain and belt drives. The tensioning elements are maintenance-free and tear-off resistant.
Tensioning elements for tensioning very long chain and belt drives. The slack side is guided alternately over the idler pulleys or sprockets attached to the two extension arms. This enables three times the length to be used compared to that using conventional tensioners in the slack side.
Together with a chain tensioner set, sprocket set or a tension pulley, the tensioning element makes a ready-to-install tensioning unit suitable for tensioning chain and belt drives. The tensioning elements are maintenance-free and tear-off resistant.
Tensioning elements for tensioning very long chain and belt drives. The slack side is guided alternately over the idler pulleys or sprockets attached to the two extension arms. This enables three times the length to be used compared to that using conventional tensioners in the slack side.
Temperature range
-55 °C to +85 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.