Material
Steel 1.0503 (C45).
Version
Milled toothing, straight teeth.
Engagement angle 20°, bright.
Engagement angle 20°, bright.
Show more
Show less
Steel spur gears, module 1.5, milled toothing, straight-toothed, 20° engagement angle, Form A, with hub
from
€4.73
plus sales tax
plus shipping costs
Steel spur gears, module 1.5, milled toothing, straight-toothed, 20° engagement angle, Form B, without hub
from
€40.52
plus sales tax
plus shipping costs
Description
Material
Steel 1.0503 (C45).
Version
Milled toothing, straight teeth.
Engagement angle 20°, bright.
Engagement angle 20°, bright.
Drawing reference
Form A: with hub
Form B: without hub
Form B: without hub
Gear wheels
In practice, spur gears are mainly used for lifting and lowering loads. They ensure positive-locking and slip-free transmission of forces, even with alternating rotation directions.
Diameters are available from 14-387 mm, tooth width between 15-30 mm. To simplify assembly, the gear wheels can be fitted with a hub on request.
Diameters are available from 14-387 mm, tooth width between 15-30 mm. To simplify assembly, the gear wheels can be fitted with a hub on request.