text.skipToContent text.skipToNavigation
EN
Choose your language

Description

Material
Polyurethane (PU) with steel cord reinforcement.
Note
Endless toothed belt with trapezoidal profile to ISO 17396 with metric pitch. Ideal for drives with high belt flexibility. Permits smallest pulley diameters. The toothed belts are intended for drives where precision is a requirement, safety is important and the effects of chemicals are a concern.
Temperature range
From -10 °C to +80 °C
Features
- maintenance-free
- high-power transmission
- minimal belt extension
- accurate positioning and angles
- very good chemical resistance, especially to oils, greases and fuels
- extremely high abrasion resistance
- transmits power up to 30 kW
- reliable speed up to 10,000 rpm
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought