{"product":{"productId":"agid.24327","price":11.31,"name":"Angle joints stainless steel like DIN 71802, Form CS with sealing cap "},"currency":"EUR"}
Material
Stainless steel 1.4305.
Neoprene seal.
Version
Bright.
Show more
Show less
Description
Product description
Angle joints are corner connections for force transmission and are used as a connecting element for moving parts.
Angle joints with sealing cap have special application in problematic ambient conditions (dust, lubricants etc.). In this case, the space between ball seat and ball stud is covered and sealed by a sealing cap.
Angle joints with sealing cap have special application in problematic ambient conditions (dust, lubricants etc.). In this case, the space between ball seat and ball stud is covered and sealed by a sealing cap.
Material
Stainless steel 1.4305.
Neoprene seal.
Version
Bright.
Note
LH thread refers to dimension D2.
Temperature range
-30°C to +110°C.
Brief use in temperatures up to 140 °C.
Brief use in temperatures up to 140 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.