Material
Steel.
Stainless steel 1.4305.
Stainless steel A4 1.4401.
Version
Steel electro zinc-plated.
Stainless steel bright.
Stainless steel bright.
Show more
Show less
Block hinges with fastening nuts, Form A
from
€7.63
plus sales tax
plus shipping costs
Block hinges with fastening nuts, Form B
from
€5.31
plus sales tax
plus shipping costs
Description
Material
Steel.
Stainless steel 1.4305.
Stainless steel A4 1.4401.
Version
Steel electro zinc-plated.
Stainless steel bright.
Stainless steel bright.
Note
Block hinges with fastening nuts for overlapping or inset doors.
Mounted with nuts (M6 or M8) from inside. The 3-part versions are not detachable.
The hinge can be used left or right. The opening angle is 180°. Supplied unassembled.
Fastening nuts and washers are supplied.
Mounted with nuts (M6 or M8) from inside. The 3-part versions are not detachable.
The hinge can be used left or right. The opening angle is 180°. Supplied unassembled.
Fastening nuts and washers are supplied.