{"product":{"productId":"agid.36425","price":60.31,"name":"Spring hinges, stainless steel, 0.35 Nm"},"currency":"EUR"}
Material
Hinges A2 stainless steel.
Spring Bezinal steel.
Washers POM.
Spring Bezinal steel.
Washers POM.
Version
Stainless steel bright.
Show more
Show less
Description
Material
Hinges A2 stainless steel.
Spring Bezinal steel.
Washers POM.
Spring Bezinal steel.
Washers POM.
Version
Stainless steel bright.
Note
The hinges are fitted with an integrated steel tension spring. This enables automatic opening and closing of doors and hatches.
Opening angle 270°.
Opening spring torque:
M(0°): 0.35 N.m / M(90°): 0.24 N.m / M(180°): 0.12 N.m
Closing spring torque:
M(0°): 0.12 N.m / M(90°): 0.24 N.m / M(180°): 0.35 N.m
Fastened using DIN 912/ DIN EN ISO 4762 cap screws.
The specified load values for the hinges are non-binding guide values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
These load values were determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
Opening angle 270°.
Opening spring torque:
M(0°): 0.35 N.m / M(90°): 0.24 N.m / M(180°): 0.12 N.m
Closing spring torque:
M(0°): 0.12 N.m / M(90°): 0.24 N.m / M(180°): 0.35 N.m
Fastened using DIN 912/ DIN EN ISO 4762 cap screws.
The specified load values for the hinges are non-binding guide values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
These load values were determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
Accessory
Socket head screws with hexagon socket DIN 912/EN ISO 4762.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.