Material
Plates, thermoplastic, glass bead reinforced.
Anti-slip plate thermoplastic elastomer.
Anti-slip plate thermoplastic elastomer.
Version
Black.
Show more
Show less
Swivel feet plates antistatic, Form A
from
€2.79
plus sales tax
plus shipping costs
Swivel feet plates antistatic, Form B
from
€4.78
plus sales tax
plus shipping costs
Description
Material
Plates, thermoplastic, glass bead reinforced.
Anti-slip plate thermoplastic elastomer.
Anti-slip plate thermoplastic elastomer.
Version
Black.
Note
Swivel feet consist of a plate and a threaded spindle or ball joint. Any plate can be combined with any threaded spindle or ball joint. The anti-slip plate absorbs vibrations and prevents the swivel foot slipping.
For matching threaded spindles see 27810.
For matching ball joints see 27811.
Safety
These ESD products can also be used for devices, components and protection systems in areas with high risk of explosion.
Use of these ESD products prevents the occurrence of electrostatic spark discharges, eliminating the potential ignition of gases and dusts which could lead to explosions in enclosed spaces.
Manufacturers and operators must use and conform to ATEX directives for the protection of persons working in areas with high risk of explosion.
These ESD products are certified by TÜV-Süd in relation to their electrical discharge capability.
Target groups:
Device manufacturers required to conform to ATEX product directive 2014/34/EU.
Operators required to conform to ATEX worker protection directive 1999/92/EC.
Use of these ESD products prevents the occurrence of electrostatic spark discharges, eliminating the potential ignition of gases and dusts which could lead to explosions in enclosed spaces.
Manufacturers and operators must use and conform to ATEX directives for the protection of persons working in areas with high risk of explosion.
These ESD products are certified by TÜV-Süd in relation to their electrical discharge capability.
Target groups:
Device manufacturers required to conform to ATEX product directive 2014/34/EU.
Operators required to conform to ATEX worker protection directive 1999/92/EC.
Drawing reference
Form A without screw-on hole, without anti-slip plate
Form B without screw-on hole, with anti-slip plate
Form B without screw-on hole, with anti-slip plate
Threaded spindles and plates for swivel feet
Swivel feet consist of two components: a threaded spindle and a plate. Swivel feet have the significant advantage that each threaded spindle can be combined with any plate, meaning they can be customised for a particular field of application.
norelem offers both steel and stainless-steel swivel feet.
Assembly
The ball head is tapped vertically into the swivel foot plate using a soft-face hammer. There is also the option to screw the swivel foot to the floor. Both closed fastening holes can be opened using a punch.norelem offers both steel and stainless-steel swivel feet.