text.skipToContent text.skipToNavigation
EN
Choose your language
3 Hits

Description

Material
Grip thermoplastic polyamide.
Dipstick steel.
O-ring NBR, Shore 70.
Version
Black handle.
Dipstick, phosphated.
Temperature range
Temperature resistant with oil up to 100°C.
Drawing reference
Form B: with vent hole
Form C: without vent hole
Form D: with vent hole

1) O-ring
2) Form D only

Other customers also bought