text.skipToContent text.skipToNavigation
EN
Choose your language
2 Hits

Description

Material
Thermoplastic polyamide 66;
O-ring in rubber (NBR)
Version
Black.
Temperature range
Temperature resistant with oil up to 100°C.
Drawing reference
Form A: with fill symbol
Form B: with fill symbol and vent hole

1) O-ring
2) vent hole only Form B

Other customers also bought