text.skipToContent text.skipToNavigation
EN
Choose your language
3 Hits

Description

Material
Housing and cap thermoplastic polyamide 66.
Air filter polyurethane (PU foam).
O-ring rubber (NBR).
Version
Housing black.
Cap red.
Filter mesh 50 µm.
Temperature range
Temperature resistant with oil up to 100°C.
Drawing reference
Form A: without vent
Form B: with vent
Form C: with vent and air filter

1) O-ring
2) air filter Form C only

Other customers also bought