text.skipToContent text.skipToNavigation
EN
Choose your language
2 Hits

Description

Material
Steel 1.0037.
Aluminium EN AW-6060.
Version
Steel electro zinc-plated.
Aluminium anodised.
Note
The machined tolerances of these round and square tubes are individually matched to the tube clamping system.

*Square aluminium size 10x10 are only available as solid bars.
On request
- Custom cut length (L max. 5000 mm)
- Stainless steel tube (L max. 3000 mm)

Other customers also bought