text.skipToContent text.skipToNavigation
EN
Choose your language

Description

Product description
Tube clamp T-angles are used for the axis-intersection connection of elements. They can be screwed onto machines or frames.
The tube clamps have a 360° rotatable connection plate on the ball joint.
Components such as sensors, reflectors and other elements can be fastened to these and individually adjusted. Suitable for components that need to be precisely aligned and often readjusted.
The swivel range of the connection plate is 60°.
Material
Cast aluminium.
ISO 4762 screws and DIN 985 nuts, steel.
Version
Vibratory ground.
Screws and nuts electro zinc-plated.
Note
Can be combined with other tube clamps size 18 mm.

A special coating on the surface of the ball joint ensures high-strength clamping.

Max. torque when tightening the locking screw:
M6: 10 Nm.
M8: 25 Nm.

The stated forces and torques are non-binding guidelines that may not be achievable due to diverse application conditions e.g. temperature or surface finish.
The details constitute niether a guarantee of the quality nor a warranted characteristic of the products.
Accessory
- Round and square tubes 29050
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought