Material
Polyoxymethylene (POM).
Nozzle stainless steel.
Nozzle stainless steel.
Version
Colour blue/orange.
Show more
Show less
High pressure nozzles LOC-LINE®, Form A
from
€42.68
plus sales tax
plus shipping costs
High pressure nozzles LOC-LINE®, Form B
from
€42.68
plus sales tax
plus shipping costs
Description
Material
Polyoxymethylene (POM).
Nozzle stainless steel.
Nozzle stainless steel.
Version
Colour blue/orange.
Note
The extremely compact design makes this high-pressure nozzle ideal for use where space is at a premium. When screwed in position, the nozzle can be adjusted using a pin and retains its positional stability. Additional security is not required. It can be rotated 360° and withstands working pressure ranges of up to 70 bar.
Resistant to: acetone, alcohol, ethyl, grease, oil, commercially available dishwashing detergent, petrol, paint, solvents, sodium hydroxide.
Not resistant to: chlorine, acids, ammonium hydroxide, strong bases, hypochlorite ionic solutions, sodium hypochlorite.
Form A: nozzle pivot range up to 72°
Form B: nozzle pivot range up to 110° (for applications where the jet is also required below the screw-on level)
Resistant to: acetone, alcohol, ethyl, grease, oil, commercially available dishwashing detergent, petrol, paint, solvents, sodium hydroxide.
Not resistant to: chlorine, acids, ammonium hydroxide, strong bases, hypochlorite ionic solutions, sodium hypochlorite.
Form A: nozzle pivot range up to 72°
Form B: nozzle pivot range up to 110° (for applications where the jet is also required below the screw-on level)
Temperature range
Maximum temperature range 50 °C.